
Double Perforated Metal Rear Door for N-Series TeraFrame Gen 3 Cabinet
Double Perforated Metal Rear Door for N-Series TeraFrame Gen 3 Cabinet
21 Options

Double Perforated Metal Rear Door for N-Series TeraFrame Gen 3 Cabinet
Customize Your Product
Height
Color
Explore Sizes & Options
Add to Cart Add | ||||
---|---|---|---|---|
39050-C47 | 81.4" (2067 mm) 45U | Black | $975.83 | |
39050-C45 | 77.9" (1978 mm) 43U | Black | $947.22 | |
39050-C46 | 79.6" (2022 mm) 44U | Black | $961.55 | |
39050-C48 | 83.1" (2111 mm) 46U | Black | $981.53 | |
39050-C49 | 84.9" (2156 mm) 47U | Black | $987.26 | |
39050-C51 | 88.4" (2245 mm) 49U | Black | $998.72 | |
39050-C52 | 90.1" (2289 mm) 50U | Black | $1,004.43 | |
39050-C53 | 91.9" (2333 mm) 51U | Black | $1,010.12 | |
39050-C50 | 86.6" (2200 mm) 48U | Black | $993.00 | |
39050-C54 | 93.6" (2378 mm) 52U | Black | $1,015.85 | |
39050-E46 | 79.6" (2022 mm) 44U | Glacier White | $961.55 | |
39050-E47 | 81.4" (2067 mm) 45U | Glacier White | $975.83 | |
39050-E48 | 83.1" (2111 mm) 46U | Glacier White | $981.53 | |
39050-E49 | 84.9" (2156 mm) 47U | Glacier White | $987.26 | |
39050-E50 | 86.6" (2200 mm) 48U | Glacier White | $993.00 | |
39050-E51 | 88.4" (2245 mm) 49U | Glacier White | $998.72 | |
39050-E52 | 90.1" (2289 mm) 50U | Glacier White | $1,004.43 | |
39050-E44 | 76.1" (1933 mm) 42U | Glacier White | $932.91 | |
39050-E45 | 77.9" (1978 mm) 43U | Glacier White | $947.22 | |
39050-E54 | 93.6" (2378 mm) 52U | Glacier White | $1,015.85 |
Product Description
Vertically split design uses minimal aisle space when opened, and provides security and airflow fro rack-mount equipment in the cabinet when closed.
Key Features and Benefits
- Low profile, flat, double perforated metal door
- Typically used as the rear door in traditional hot aisle/cold aisle environments or with aisle containment for front-to-rear airflow through the cabinet
- 78% open in perforated area for excellent airflow
- Universal mounting location allows use on the front or rear of the cabinet
- Double door design uses less aisle space when opened
- Open 180º when cabinets are bayed or stand alone
- Hinge pins allow quick and easy tool-less removal of the door for maintenance access
- Choice of lock kit with swing handle; keyed, combination or keyed lock and three-point latch for security (order separately)