12730-104
3" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket
3" (80 mm) Channel Rack-To-Runway Mounting Plate with Bracket; for 4"W (100mm) Runway; Gray
$59.12
尺寸:
For 4" (100 mm) Runway
面漆/ 颜色:
Gray
联系销售代表
有用的下载和链接
产品信息
设计工具
描述

3" (80 mm) Channel Rack-To-Runway Mounting Plate With Bracket 概述

Secures Runway to the top of Universal Rack without intruding into mounting space. The combination of the flat plate and hat-shaped bracket form a clamp around the rack's top angles or top bars. Mounts parallel or perpendicular. For proper attachment on 6" runway, use top bars (13045 Series) rather than top angles. Installation Best Practices include Runway Elevation Kit (P.N 10506)

Kit consist of:

  • (1) mounting plate
  • (2) hat-shaped brackets
  • (2) J-Bolts, 5/16-18 x 2-1/4"
  • (3) hex nuts, 5/16-18
  • (3) split lock washers, 5/16"
查看产品文档