With displays, products and space for foot traffic taking up most of the square footage, small and mid-sized retail shops may struggle to store IT equipment away from the eyes of consumers.
Chatsworth Products (CPI) offers compact IT storage solutions specifically for retail environments, helping you maximize space in equipment closets and shared areas without sacrificing organization or accessibility.
Here are our top recommendations to help you create an efficient, space-saving IT setup that meets the demands of a busy retail space.

Wall-Mount Solutions for Smaller Retail Environments
For retailers managing IT within a compact office or shared space, the is a sleek looking, secure enclosure for essential equipment like network switches and modems.
Its wall-mounted design frees up valuable floor space, making it an excellent choice for maximizing limited storage areas or closets. This cabinet also features a locking front door for added security, preventing tampering or unauthorized access in retail environments.

Compact, High-Capacity Racks for Dedicated IT Closets
If your store has a dedicated equipment room housing networking, POS, and security systems, this is a sturdy, space-efficient option:
- Streamlined footprint: With a small, efficient footprint, this rack fits comfortably in tighter spaces while providing reliable support for up to 1500 lb of 19” EIA rack-mount equipment.
- Integrated grounding: Built-in grounding makes it easy to ensure safety and compliance, an essential feature for retail setups where professional grounding might be limited.
- Fast and easy assembly: Ships unassembled in a single package; easy bolt-together assembly takes under 10 minutes, simplifying setup.
Power Management for Retail-Specific Needs
Retailers often need single-phase power distribution for networking, security, and other sensitive equipment. CPI’s are available in basic and metered configurations and provide:
- Thermal protection: Built-in thermal circuit breakers safeguard circuits, crucial for keeping equipment operational in high-traffic retail environments.
- Flexible mounting options: Available in vertical and horizontal rack-mount configurations, so you can select what best suits your setup’s spatial requirements.
- Efficient distribution: Supports multiple devices from a single connection, reducing the need for extra power sources in tight spaces.

Vertical Cable Management for Compact Spaces
Often, a small closet or office must serve multiple purposes, which can lead to disorganized and damaged cabling. A vertical cable manager like CPI’s can keep cables organized, maximize airflow, and extend equipment longevity.
- Adjustable design: A centralized track system provides full adjustment options, letting you customize cable routing based on equipment needs and changes in configuration.
- Optimized cable support: Tool-less accessories allow for precise placement of cables, helping you maintain a streamlined, tidy setup.
- Enhanced capacity: Supports up to 394 Cat 6a cables, even in a compact space, enabling you to prepare for future needs without reconfiguration.
Cable Runways for Structured Pathways

While a cable manager organizes cables within the rack, an adjustable cable runway provides a structured pathway from the entry point to the rack, preventing cable sag and reducing strain on connections.
CPI’s provides the flexibility to customize cable pathways for efficient setups, even in the most compact spaces.
- Fully customizable pathways: Movable cross members let you align cable runs above racks and cabinets, simplifying maintenance and future updates.
- Heavy load rating: Rated for up to 132 lb/ft, making it capable of supporting significant cabling needs.
- Quick installation: Tool-less accessories and a flexible, point-to-point design minimize installation time, making it ideal for fast-paced retail environments.
Save Time and Space with a Complete, Integrated Solution
When space is limited, an integrated solution is the easiest way to eliminate wasted space, streamline installation, and avoid mismatched equipment.
Download our for an at-a-glance look at products for compact spaces.
Why Choose CPI?
Reliable Quality: A rack is not just a rack—it’s the foundation protecting your valuable equipment. Our racks are built to last, minimizing disruptions and long-term costs.
Responsive Service & Support: Our knowledgeable team supports you from product selection through setup and beyond, ensuring smooth installation and long-term success.
Customization Options: Whether you need specific dimensions, configurations, or finishes, CPI provides rapid customization to meet your exact needs.