
Cart
3036-00-FGN

13.5" (342 mm) Diameter NetPoint™ Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Forest Green, 62"H (1574 mm)
| Bollard Style | Beveled Top |
| Color | Forest Green |
| Height | 62" (1575 mm) |
| Exterior Diameter | Top: 13.8" (351 mm); Base: 16.4" (417 mm) |
| Interior Diameter | Top: 13.5" (343 mm); Base: 14.0 in (355 mm) |
| Width | 0" (0 mm) |
| Depth | 0" (0 mm) |
| Certifications | NEMA, ROHS |
| Country Of Origin | US |
| Material | Fiberglass,Steel |
| BABA Compliant | Yes |
Product Description
Oberon’s Netpoint 3036 Series Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, and bus stops, where mounting on buildings or light poles is not possible. This rugged locking fiberglass bollard is designed to protect and conceal wireless gear, antennas, connectors and cables in just about any open public venue.
NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.
Key Features and Benefits
- Extend Wireless Coverage – Use in open, outdoor spaces to extend wireless coverage where APs cannot be attached to buildings or light poles
- Supports Larger Access Points and Antennas – Larger diameter bollard supports larger outdoor access points and antennas
- Secures Wireless and Network Connections – Sturdy fiberglass bollard with a unique locking design secures the access point, antennas and related power and network connections in public, outdoor spaces
- NEMA 3R-Environmental Protection – provides a degree of environmental protection against ingress from falling rain, sleet and snow
- Optimal Wireless Coverage – Fiberglass bollard construction minimizes wireless signal loss
- Attractive Finish – Eight standard colors and a wide range of custom colors available
Technical Specifications
- Design: Locking, heavy-duty, large diameter, tapered, fiberglass Wireless bollard for ground-level installations. Protect and secure outdoor wireless access points and associated antennas, network and power connections in public spaces. Designed to protect wireless network equipment, antennas and associated components. Designed for permanent AC line voltage and low voltage installations. Interior steel equipment stand with mounting brackets for mounting wireless equipment
- Performance: Designed to protect equipment from tampering, abuse, and weather. NEMA 3R performance for indoor/outdoor environments. Fiberglass bollard construction minimizes wireless signal loss
- Installation: Installation requires a poured concrete pedestal to anchor and support the bollard. Minimum size for concrete pedestal is 16” (406 mm) diameter or square. Stub conduit through the pedestal to deliver cabling. See the installation instructions for details. Can also be used to replace an Oberon 3032 Bollard to accommodate larger wireless network equipment
- Equipment Support: Equipment is supported on an internal, vertical steel mounting pole using your choice of two included equipment mounting brackets. The brackets attach to the pole with included U-bolts and can be adjusted in height and orientation on/around the pole. Brackets include a flat plate that mounts vertically to the side of the pole allowing AP attachment to the side of the pole and a right-angle bracket that mounts vertically to the side of the pole and can be oriented to cantilever from the side of the pole or over the top of the pole to position an AP at the top of the pole.
- Physical Security: The bollard sleeve aligns with the base at four points and engages with a twist motion. The bollard sleeve secures to the base with a keyed lock
- Dimensions: See SPEC sheet. This bollard is fixed height (cannot be cut to size like 3032, 3033.)
- Weight: 75 lb (34.0 kg)
- Materials: Bollard (sleeve): .25” (6.35 mm) thick molded fiberglass composite bollard; Anchor base and plate: 12 Ga. steel anchor base, .50” (12.7 mm) thick steel plate; Equipment support pole: Aluminum pole base, Steel equipment mounting stand; Equipment support brackets: Flat Plate: 20 Ga. Galvanized Steel, Angle Bracket: 18 Ga. Galvanized Steel
- Finish: Bollard: Paint is UV and cleaning chemical resistant. Choice of eight standard colors or custom color. Custom color is non-returnable; Anchor base and plate: Zinc-coated steel; Equipment support pole: Galvanized steel; Equipment support brackets: Galvanized steel
- Options: Standard finish: Choice of eight standard colors; Custom colors: Contact Oberon to order a custom color. Custom colors are non-returnable.
Product Includes:
- (1) Fiberglass Bollard
- (1) Galvanized Steel Anchor Base
- (1) Foam Ring For Base
- (1) 1-1/4” Dia. Steel Equipment Mounting Pole
- (1) Flat Plate Equipment Mounting Bracket
- (1) Right Angle Equipment Mounting Bracket
- (2) Keys for Lock
- Assembly Hardware
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista O-235
- Arista O-235E
- Arista O-435
- Arista O-435E
- Aruba AP-518
- Aruba AP-565
- Aruba AP-567
- Aruba AP-574
- Aruba AP-575
- Aruba AP-577
- Aruba AP-587
- Aruba AP-677
- Aruba AP-679
- Cisco C9124AXI
- Cisco C9124AXD
- Cisco C9124AXE
- Cisco CW9163E
- Cisco IW9165D
- Cisco IW9167IH-AP
- Cisco IW9167EH-AP
- Cisco IW9167EH-URWB
- Cisco IW9167EH-WGB
- Extreme AP360i
- Extreme AP360e
- Extreme AP460i
- Extreme AP460e
- Extreme AP460C
- Extreme AP460S6C
- Extreme AP460S12C
- Extreme AP560i
- Extreme AP5050U
- Fortinet FAP-234F
- Fortinet FAP-234G
- Fortinet FAP-432F
- Fortinet FAP-432G
- Juniper AP63
- Juniper AP64
- Meraki MR76
- Meraki MR78
- Meraki MR86
- Ruckus T350c
- Ruckus T350d
- Ruckus T350se
- Ruckus T750
- Ruckus T750SE
- Ruckus T670
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-MESH
- Ubiquiti UAP-U6-MESH-PRO
- Ubiquiti UAP-U7-OUTDOOR