













Shopping List
3036-00-BG














13.5" (342 mm) Diameter NetPoint™ Locking Heavy-Duty Fiberglass Wi-Fi Bollard for Outdoor Wireless Networks, Beveled Top Style, Beige-Gray, 62"H (1574 mm)
Bollard Style | Beveled Top |
Color | Beige |
Height | 62" (1575 mm) |
Exterior Diameter | Top: 13.8" (351 mm); Base: 16.4" (417 mm) |
Interior Diameter | Top: 13.5" (343 mm); Base: 14.0 in (355 mm) |
Product Description
Oberon’s Netpoint 3036 Series Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, and bus stops, where mounting on buildings or light poles is not possible. This rugged locking fiberglass bollard is designed to protect and conceal wireless gear, antennas, connectors and cables in just about any open public venue.
NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.
Key Features and Benefits
- Extend Wireless Coverage – Use in open, outdoor spaces to extend wireless coverage where APs cannot be attached to buildings or light poles
- Supports Larger Access Points and Antennas – Larger diameter bollard supports larger outdoor access points and antennas
- Secures Wireless and Network Connections – Sturdy fiberglass bollard with a unique locking design secures the access point, antennas and related power and network connections in public, outdoor spaces
- NEMA 3R-Environmental Protection – provides a degree of environmental protection against ingress from falling rain, sleet and snow
- Optimal Wireless Coverage – Fiberglass bollard construction minimizes wireless signal loss
- Attractive Finish – Eight standard colors and a wide range of custom colors available
Access Point Vendor
- Aerohive
- Arista
- Aruba
- Cisco
- Extreme
- Huawei
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista O-235
- Arista O-235E
- Aruba AP-565
- Aruba AP-567
- Aruba AP-574
- Aruba AP-575
- Aruba AP-577
- Aruba AP-587
- Aruba AP-677
- Aruba AP-679
- Cisco CW9163E
- Cisco IW9165D
- Extreme AP460i
- Extreme AP460e
- Extreme AP560i
- Extreme AP5050U
- Juniper AP61
- Juniper AP61E
- Juniper AP63
- Juniper AP63E
- Juniper AP64
- Meraki MR76
- Meraki MR78
- Meraki MR86
- Ruckus T350c
- Ruckus T350d
- Ruckus T350se
- Ruckus T750
- Ruckus T750SE
- Ruckus T670
- Ubiquiti UAP-AC-MESH
- Ubiquiti UAP-AC-M-PRO
- Ubiquiti UAP-U6-MESH