Cart
14831-503
Double-Sided Global Vertical Cabling Section; 7'H (2.1 m) x 6"W (150 mm) x 13.52"D (343.4 mm); Wide; Clear
| Use With | 45U Rack |
| Width | 6" (152 mm) |
| Color | Clear |
Product Description
The two parts of the Global Vertical Cabling Section can be quickly assembled and then bolted to CPI's Universal and Standard racks, as well as QuadraRack and Adjustable QuadraRack frames. It ships partially assembled with patented cable guide fingers at 1U intervals. Each single-sided section includes a two-piece section, a two-piece door/cover and mounting hardware. Each double-sided section is a one-piece section and two-piece door/cover.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals provide an organized pathway for cable and patch cords
- 7’H (2.1 m) provides 45U
- Snap-on, hinged door/cover hides cable for a finished appearance, yet allows quick access to cable for making changes
- Door/cover swings on hinges to open left or right
- Acorn nuts eliminate sharp edges, reducing injuries and torn cables
- Seven 2.5” (64 mm) pass-through ports allow cables to transition from front to back
Product Information
Design Tools
Key Features of the Double‑Sided Vertical Cabling Section
Vertical cabling is essential for high‑density environments where space and airflow must be carefully managed. The GVCS double‑sided design creates a clean, organized pathway that simplifies routing of power and data cables. This approach directly supports efficient data center cable management and reduces installation time. Patented cable guide fingers are positioned at 1U intervals, ensuring consistent alignment of cables throughout the vertical cabling section. The guide fingers prevent cable wear and minimize the risk of accidental disconnection. Together with the hinged, snap‑on doors, the system provides both protection and quick access for maintenance. The section is engineered to bolt directly to CPI Universal, Standard, QuadraRack and Adjustable QuadraRack frames, offering flexibility across a range of rack configurations. Installation hardware is included, allowing field technicians to secure the assembly without additional parts. This compatibility streamlines deployment in both new builds and retrofit projects. Seven 2.5‑inch pass‑through ports enable seamless transition of cables from the front to the rear of the enclosure, preserving cable integrity and supporting high‑performance workloads. Acorn nuts eliminate sharp edges, enhancing safety for personnel handling dense cable bundles. The clear construction also improves airflow, contributing to lower cooling costs in demanding data center environments. GVCS cable management solutions, including part 14831‑503, are designed for scalability, allowing multiple sections to be stacked for extended height and capacity. The modular nature of the system integrates with CPI's broader portfolio of thermal and power management products. Customers benefit from a unified infrastructure that adapts to evolving technology requirements.