Cart
Loading...
Loading... 15644-205
Basic Power Strip; Vertical Mount; 61.0"H (1549 mm) x 1.8"W (46 mm) x 2.7"D (69 mm); 220-250 Volt; Single-Phase Power Strip; 16 Amp; 4.0 kW; IEC C20 Input; 1 x 16A Breakers; (24) Schuko DIN49440 16A Outlets; 10'L (3 m) Cord
MSRP $432.24
| Volts | 220-250V |
| Plug | IEC C20 Inlet |
| Phase | |
| Outlets | (24) Schuko DIN49440 16A Outlets |
| Breakers | |
| Input Current |
| Height | 61" (1549 mm) |
| Width | 1.8" (44 mm) |
| Depth | 2.7" (68 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Type | Power Strips |