Cart
Loading...
Loading... 15642-136
Basic Power Strip; Vertical Mount; 48.3"H (1227 mm) x 2.5"W (64 mm) x 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; Surge-Protected; 13 Amp; 3.3 kW; UK BS1363 Input; 1 x 13A Breakers; (12) UK BS1363 13A Outlets; 10'L (3 m) Cord
MSRP $355.51
| Volts | 220-250V |
| Plug | UK BS1363 |
| Phase | |
| Outlets | (12) UK BS1363 13A |
| Breakers | |
| Input Current |
| Height | 48.3" (1227 mm) |
| Width | 2.4" (62 mm) |
| Depth | 1.8" (44 mm) |
| Country Of Origin | CN |
| Color | Black |
| Type | Power Strips |
| Ship Width | 5" (13 cm) |
| Ship Length/Depth | 135" (3429 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 8 LB (3.63 kg) |