Cart
Loading...
Loading... 15640-232
Basic Power Strip; Horizontal Rack-Mount; 1U; 19"W (482.6 mm) and 23"W (584.2 mm); 4.6"D (117 mm); 220-250 Volt; Single-Phase Power Strip; 13 Amp; 3.3 kW; UK BS1363 Input; Master Lighted Switch; (6) C13; (4) C19 Outlets; 10'L (3 m) Cord
MSRP $217.38
| Volts | 220-250V |
| Plug | UK BS1363 |
| Phase | |
| Outlets | (6) C13 Standard + (4) C19 Standard Outlets |
| Input Current |
| Height | 1.75" (44 mm) |
| Width | 17" (432 mm) |
| Depth | 4.6" (117 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Type | Power Strips |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 56" (1422 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 6 LB (2.72 kg) |
