Cart
Loading...
Loading...

UPS Step Down Isolation Transformer

4 Options
Customize Your Product
Input Plug
Explore Sizes & Options
Filter
Add to Cart Add
XMERPDU1
C14
$1,225.68
XMERPDU3
Terminal Block
$3,848.85
XMERPDU4
Terminal Block
$4,593.18
XMERPDU2
L6-30P
$3,193.60
Product Description

Rack-mount step down Transformer converts 240 VAC or 208 VAC input to 240 VAC, 208 VAC and 120 VAC output to power a mix of equipment.

Key Features and Benefits
  • Hardwire or Plug/Receptacle - Multiple configurations to meet site requirements
  • NEMA Plugs and IEC Inlet - Multiple input configurations available
  • 208V or 240V input selector Switch (Available on XMERPDU2 only)
  • Galvanic Isolation - Eliminates common mode noise
  • Mounting options - Rack, tower and floor mounting options