Cart
Loading...
Loading...

UPS Maintenance Bypass Distribution Modules

8 Options
Customize Your Product
Input Plug
Nominal Input Voltage
Output Receptacles
Explore Sizes & Options
Filter
Add to Cart Add
BDM1B
5-20P
120V
(6) 5-20R Outlets Front + (4) 5-20R Rear
$646.78
BDM3C
Terminal Block
200-240V
(2) L6-30R
$1,278.71
BDM1C
C20
200-240V
(2) C19 + (4) C13 Front; (4) C13 Rear
$646.78
BDM2A
L6-30P
200-240V
(2) L6-30R + (2) C19
$1,278.71
BDM1D
L5-30P
120V
(5) 5-20R Front; (5) 5-20R Rear
$1,013.63
BDM1A
5-15P
120V
(6) 5-15R Outlets Front + (4) 5-15R Outlets Rear
$578.92
BDM3B
Terminal Block
200-240V
Terminal Block + (1) L6-30R + (2) C19
$1,278.71
BDM3A
Terminal Block
200-240V
Terminal Block + (2) L6-30R + (2) C19
$1,278.71
Product Description

Manually transfer critical load from UPS power to utility power to prevent power interruption when repairing or replacing the UPS. Two styles are available. For 1kVA to 3kVA UPS, a 1U rack-mount module provide surge protection on input power and a toggle switch for easy transition between utility and UPS power. For 5kVA to 10kVA UPS, choose from several modules that attach to the rear of battery packs and provide several higher power output options.

Key Features and Benefits
  • Power Distribution - Adds receptacles and bypass functionality with power distribution capability in one enclosure
  • Replace or service the UPS - while maintaining power to critical loads
  • Easy Installation - Both UPS and Utility power are connected with supplied cords
  • Simple to operate - LED Indicators verify availability of UPS and Utility sources prior to transfer of load
  • Surge protection on BDM1x models - loads are protected even when UPS is in bypass mode