UPS Extended Runtime Battery Pack
UPS Extended Runtime Battery Pack
 9 Options
UPS Extended Runtime Battery Pack
Customize Your Product
Type
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
VXBP7   | Use with VD3000x Single-Phase UPS  |  $2,432.31  | |
VXBP3   | Use with VL5000x Single-Phase UPS  |  $2,869.14  | |
VXBP6   | Use with VD2000x Single-Phase UPS  |  $1,889.45  | |
VXBP4   | Use with VD1500x Single-Phase UPS  |  $1,609.51  | |
VXBP8   | Use with VD5000x/VD6000x/VD10Kx Single-Phase UPS  |  $3,456.54  | |
VXBP1   | Use with VL1500x/VL2000x Single-Phase UPS  |  $1,889.45  | |
VXBP5   | Use with VD1500x Single-Phase UPS  |  $2,309.31  | |
VXBP2   | Use with VL2000x/VL3000x Single-Phase UPS  |  $2,362.32  | |
VXBP9   | Use with VD5000x/VD6000x/VD10Kx Single-Phase UPS  |  $4,111.81  | 
Product Description
Increase the on-battery runtime for UPS systems by adding additional external battery packs to the UPS. Each battery pack matches specific UPS models. Battery Packs use 2U or 3U of rack-mount space and should be placed adjacent to the supported UPS.