Leak Detection Sensor Rope
Leak Detection Sensor Rope
 3 Options
Leak Detection Sensor Rope
Customize Your Product
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
60109-003   |  $280.08  | ||
60109-004   |  $414.29  | ||
60109-005   |  $673.33  | 
Product Description
The Sensor Rope detects the presence of water. The Sensor Rope is constructed of a strong, durable, non-conductive polymer to reduce false alarms, while remaining highly flexible for easy placement around equipment. Sensor Ropes attach to the RIM-750 through the Leak Detection Lead Cable. Sensor Ropes are available in three lengths. Connect Sensor Ropes end-to-end to extend length.
Key Features and Benefits
- Plenum Rating: CL2P (UL)
 - Sheer Strength: >180 lb (>81.65 kg)
 - Cut Through Resistance: >40 lb (>18.14 kg) with .005” (0.127 mm) blade
 - Abrasion Resistance: 60 cycles per UL 719
 - Operating Temperature: 32°F to 167°F (0°C to 75°C)
 - Operating Humidity: 5% to 95% RH, non-condensing
 - Maximum Altitude: 15,000 ft (4,572m)
 - Storage Temperature: -22°F to 185°F (-30°C to 85°C)
 - Size: Rope not >0.25” (6.35 mm) diameter
 - Connector: 4 pin, 0.96” (24.38 mm) diameter
 - Material: Composite polymer
 - Color: Orange/Black
 - Certifications: CE; UL CL2P; RoHS Compliant; Plenum Rated