Cart
Loading...
Loading...
Cart
Loading...
Loading...

12700-719

Extra Heavy Duty Sliding Shelf; 19"W Solid Shelf; Black

MSRP $1,014.66
Width19" (483 mm)
ColorBlack
Height3.5" (88.9 mm)
Depth34" (864 mm)
Country Of OriginUS
BABA CompliantYes
TypeExtra Heavy Duty 4-Point Sliding Shelf; Single Sided; Non-Vented
Ship Width25" (64 cm)
Ship Length/Depth81" (2057 mm)
Ship Height10" (25 cm)
Shipping Weight29 LB (13.15 kg)
Product Description

Specially designed to support heavy equipment. 2U x 19”W x 26”D (660 mm) sliding shelf, extends 24” (610 mm), adjusts between 20” and 34”

(510 mm and 860 mm) mounting depth. Supports up to 300 lb (136.1 kg).