Cart
Loading...
Loading... 39970-710
Latch Kit for Single Perforated Metal Front Door for ZetaFrame®Cabinet; Single-Point; Keyed Lock; Black
MSRP $80.33
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 15" (381 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 1.5 LB (0.68 kg) |


