Cart
Loading...
Loading...
Cart
Loading...
Loading...

13483-001

Foot Kit for CUBE-iT®Wall-Mount Cabinet; Black; Pack of 4

MSRP $40.69
Height1" (25 mm)
Width1" (25 mm)
Depth2" (51 mm)
ColorBlack
Ship Width8.25" (21 cm)
Ship Length/Depth21" (533 mm)
Ship Height3" (8 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

For use on desktops or floor when not installed on a wall

Key Features and Benefits
  • For use on desktops or floor when not installed on a wall
  • Pack of 4