Cart
Loading...
Loading... 39905-760
Equipment Mounting Rail Kit for CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 60"H (1520 mm); 33U; Square-Punched; Pair, Black
MSRP $243.95
| Color | Black |
| Height | 60.4" (1534 mm) 33U |
| Width | 1.7" (43 mm) |
| Depth | 2.6" (66 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 4" (10 cm) |
| Ship Length/Depth | 157" (3988 mm) |
| Ship Height | 2" (5 cm) |
| Shipping Weight | 7 LB (3.18 kg) |
