Cart
Loading...
Loading...
Cart
Loading...
Loading...

10610-019

Rack Bonding Busbar; for 19"W (482.6 mm) Rack

MSRP $106.51
Width19" (483 mm)
Depth0.8" (19 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width2" (5 cm)
Ship Length/Depth56" (1422 mm)
Ship Height2" (5 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Use Rack Bonding Busbar for consolidating equipment bonding. Constructed of 3/16”-thick x 3/4”H (4.763 mm x 19.1 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar with eight #6-32 tapped lug mounting holes on 1” (25.4 mm) centers and two pairs of 5/16” (7.938 mm) diameter holes spaced 3/4” (19.1 mm) apart for attaching ground jumpers.

  • Other configurations available on request
  • UL® Listed

Part number consists of Busbar and a hardware kit that includes:

  • (1) splice plate bar, 3”L (80 mm)
  • (2) #12-24 copper machine screws
  • (2) #12 copper flat washers
  • (8) #6-32 copper machine screws
  • (8) #6 ring terminals