Cart
Loading...
Loading...
Cart
Loading...
Loading...

40166-801

Aluminum-to-Aluminum Joint Compound; 8 oz (230 g); Gray; Each

MSRP $32.33
Size
Quantity
Country Of OriginUS
BABA CompliantYes
ColorGray
TypeAluminum-to-Aluminum
Ship Width6" (15 cm)
Ship Length/Depth20" (508 mm)
Ship Height4" (10 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Recommended for all aluminum-to-aluminum, bare conductors, Busbars, insulated conductors and conduit threads