USB Temperature and Humidity Sensor Overview
Measures environmental temperature and humidity values when attached to the eConnect PDU or Network Controller Module USB port. Configure environmental thresholds and remotely monitor temperature/humidity levels to ensure seamless system performance.
Key Features and Benefits
Sensor measurement ranges:
- Typical RH Accuracy +/- 2%
- Typical Temp Accuracy 0.2C
- Sensor Temp range: -20 to 70C.
- Sensor Humidity Range: 0 to 100 Relative Humidity (RH).
Dimensions
- Temperature probe unit on the end of the cable size: ~ 3” x 0.6” x 0.6”
- Male USB connector is USB-A 2.0. Matches female USB-A on Field Replaceable Controller Module.
- 10 ft USB/Temperature sensor lead cable.
- Customization available.
View Product Documentation