Basic eConnect® PDUs provide reliable power distribution in high-density applications where no power monitoring is required.
Metered eConnect® PDUs feature a local display for easy reading of input current to help with initial installation and properly balanced operations.
Monitored eConnect® PDUs provide remote power monitoring to the input and branch circuit level, making it possible to obtain and manage power consumption at the cabinet level
Monitored Pro Vertical eConnect® Power Distribution Units (PDU) provide continuous, automated monitoring of PDUs and outlets, providing metering detail for each connected piece of equipment.
Switched eConnect® PDUs provide remote monitoring of power at the rack level and individual outlet control, making it possible to remotely turn power on or off at each outlet.
Switched Pro eConnect® PDUs provide remote power monitoring and control for each outlet on the PDU, making it possible to remotely measure and cycle power for each piece of equipment attached to the PDU.