Rings, Clips, Fingers & Loops
Cable Ring Kit for Evolution® Single-Sided Vertical Cable Manager
Add To Cart
Cable Ring Kit for Evolution® Single-Sided Vertical Cable Manager
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Cable Ring Kit for Evolution® Single-Sided Vertical Cable Manager
Helpful Downloads & Links
Product Information
Spec Sheet
Installation Instructions
Design Tools
Overview
The Cable Ring Kit is designed for the Evolution® Single-Sided Vertical Cable Manager. Creates a separate cable pathway for premise cables at the back of the Cable Manager.
Match the kit to the width of the vertical cable manager; one kit per manager
Attaches to the rear flanges of the vertical cable manager with the included hardware
Rings are C-shaped, with a plastic latch that opens to the left, right or can be completely removed for easier access to cables plastic hinges and gate are black
Each kit includes 5 rings
Legacy Accessories Compatibility: For all Evolution® Vertical Cable Managers ordered prior to January 29, 2024, only legacy accessories are compatible. We strongly advise customers who have purchased these units before this date to procure and use legacy accessories for optimal performance and fit.
Explore Product Options
Refine By
Confirm Selections
Reset
Use With
10"W (250 mm) Evolution Single-Sided Vertical Cable Manager
12"W (300 mm) Evolution Single-Sided Vertical Cable Manager
15"W (380 mm) Evolution Single-Sided Vertical Cable Manager
6"W (150 mm) Evolution Single-Sided Vertical Cable Manage
8"W (200 mm) Evolution Single-Sided Vertical Cable Manager
Refine By
Confirm Selections
Reset
Use With
10"W (250 mm) Evolution Single-Sided Vertical Cable Manager
12"W (300 mm) Evolution Single-Sided Vertical Cable Manager
15"W (380 mm) Evolution Single-Sided Vertical Cable Manager
6"W (150 mm) Evolution Single-Sided Vertical Cable Manage
8"W (200 mm) Evolution Single-Sided Vertical Cable Manager
Explore Sizes & Options
(
10
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Use With
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More