Rack Accessories
Rack Channel Standoffs
Add To Cart
Rack Channel Standoffs
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Rack Channel Standoffs
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
Rack Channel Standoffs offer solutions to many electronic component positioning problems.
Key Features and Benefits
Adding deeper electronic components to existing CPI racks
Providing improved patch panel cable transitions when a double-sided cabling section is used with a 3”(80 mm) Rack Channel; use 1-1/2” (38 mm) Rack Channel Standoff
Reposition rack-mounted electronic components to redistribute component weight or to realign component for whatever reason
Explore Product Options
Refine By
Confirm Selections
Reset
Height
1.75" (44.45 mm) 1U
17.5" (444.5 mm) 10U
3.5" (88.9 mm) 2U
5.25" (133.35 mm) 3U
7" (177.8 mm) 4U
8.75" (222.25 mm) 5U
Finish/ Color
Black
Clear
Glacier White
Gray
Depth
1-1/2" (38 mm)
3" (80 mm)
6" (150 mm)
Refine By
Confirm Selections
Reset
Height
1.75" (44.45 mm) 1U
17.5" (444.5 mm) 10U
3.5" (88.9 mm) 2U
5.25" (133.35 mm) 3U
7" (177.8 mm) 4U
8.75" (222.25 mm) 5U
Finish/ Color
Black
Clear
Glacier White
Gray
Depth
1-1/2" (38 mm)
3" (80 mm)
6" (150 mm)
Explore Sizes & Options
(
72
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Height
Finish/ Color
Depth
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More