Equipment Rails
Equipment Guard Rail
Add To Cart
Equipment Guard Rail
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Equipment Guard Rail
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
Provides protection for equipment in racks from rolling gear or tool boxes.
Key Features and Benefits
Made of 1/4” x 2” (6.4 mm x 50 mm) aluminum bar
Mounting hardware is included; sold individually
Explore Product Options
Refine By
Confirm Selections
Reset
Width
19" (482.6 mm)
23" (584.2 mm)
35" (889 mm)
Finish/ Color
Black
Clear
Glacier White
Gray
Depth
4.25" (107.95 mm)
5.25" (133.35 mm)
6.5" (165.1 mm)
7" (177.8 mm)
Refine By
Confirm Selections
Reset
Width
19" (482.6 mm)
23" (584.2 mm)
35" (889 mm)
Finish/ Color
Black
Clear
Glacier White
Gray
Depth
4.25" (107.95 mm)
5.25" (133.35 mm)
6.5" (165.1 mm)
7" (177.8 mm)
Explore Sizes & Options
(
35
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Width
Finish/ Color
Depth
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More