Grounding and Bonding
RMR Modular Enclosure Grounding Wire Kit
Add To Cart
RMR Modular Enclosure Grounding Wire Kit
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
RMR Modular Enclosure Grounding Wire Kit
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
Overview
Ground Wire Kit includes jumpers and hardware to bond the enclosure frame, panels and doors.
Enclosures ordered from the matrix include Kit P/N 37922-001 with #12, 6"L (153 mm) jumpers to connect the top panel, side panels and doors to the enclosure frame
Kit P/Ns 37922-00X have quick disconnect fittings; other models have ring terminals
Explore Product Options
Refine By
Confirm Selections
Reset
Type
12 AWG Stranded
6 AWG Stranded
Length
12" (305 mm)
8" (204 mm)
Refine By
Confirm Selections
Reset
Type
12 AWG Stranded
6 AWG Stranded
Length
12" (305 mm)
8" (204 mm)
Explore Sizes & Options
(
4
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Type
Length
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More