Cabinets, Enclosures & Containment
Aisle Containment
Elevate Adjustable Containment Solution
Adjustable Containment Brush Kit
Add To Cart
Adjustable Containment Brush Kit
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Adjustable Containment Brush Kit
Helpful Downloads & Links
Product Information
Spec Sheet
Installation Instructions
Design Tools
Overview
The ACS Brush Kit provides a penetration port through the 6 mm double wall polycarbonate panel for cabling infrastructure. When properly installed, the ACS brush kit will limit air leakage through the penetration and provide edge trim to protect cabling from sharp edges. Install the ACS brush kit in a restricted service environment, such as a data center. Use indoors only, in environmentally controlled areas; do not use outdoors, in harsh environments or in air-handling spaces. The ACS brush kit is sized for use with standard cable runway sizes: 12”, 18”, and 24” width.
Explore Product Options
Refine By
Confirm Selections
Reset
Type
For 12" Cable Runway
For 18" Cable Runway
For 24" Cable Runway
Refine By
Confirm Selections
Reset
Type
For 12" Cable Runway
For 18" Cable Runway
For 24" Cable Runway
Explore Sizes & Options
(
3
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Type
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More