Patch Panel Wire Management Bar
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
12176-101 | Gray | $77.00 | |
12176-501 | Clear | $73.29 | |
12176-701 | Black | $73.29 | |
12176-E01 | Glacier White | $80.64 |
Product Description
The Patch Panel Wire Management Bar provides the necessary wire management and strain relief required by ANSI/TIA/EIA-568-B. Sold individually. Attaches to rack with standard #12-24 rack screws (not included).
Key Features and Benefits
- 19" rack mountable
- May be mounted inward for 6" channel or outward for 3" rack side channel
- Wire tie hold maintain wire perpendicular relative to termination point
- Made of sturdy aluminum
Product Information
Installation Guide for Patch Panel Wire Management Bar
The Patch Panel Cable Management Bar provides a durable aluminum platform that secures cables at the termination point. Its design complies with ANSI/TIA/EIA‑568‑B standards, ensuring reliable patch panel cable management across any rack configuration. Engineers appreciate the clean appearance and reduced risk of cable damage. When installed, the bar offers 19‑inch rack‑mount compatibility and can be positioned inward for a 6‑inch channel or outward for a 3‑inch side channel. This flexibility supports diverse data‑center layouts while maintaining consistent wire orientation. The integrated management bar simplifies future upgrades and minimizes downtime. Wire tie slots keep each cable perpendicular to the termination point, delivering effective patch panel wire management and strain relief. The sturdy construction resists bending and vibration, extending the service life of both cables and connectors. Users report faster troubleshooting because cables remain organized and clearly labeled. The accessory complements a broad range of patch panel accessories, allowing seamless integration with existing enclosure solutions. Its lightweight profile does not compromise strength, making it ideal for high‑density environments. The bar also facilitates airflow, contributing to overall thermal efficiency within the rack. Installation requires only standard #12‑24 rack screws, which are commonly stocked by distributors. Detailed instructions are available in the product spec sheet, and CPI's technical support team can assist with any custom configuration. This patch panel cable management bar delivers a reliable, scalable solution for modern data‑center operations.