Triangular Support Bracket Steel
Triangular Support Bracket Steel
Triangular Support Bracket Steel
12 Options
Triangular Support Bracket Steel
Triangular Support Bracket Steel
Customize Your Product
Type
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
11746-012 | For 4" to 12" Wide Runway | Gold Chem | $85.61 | |
11746-118 | For 9" to 18" Wide Runway | Gray | $80.69 | |
11746-712 | For 4" to 12" Wide Runway | Black | $74.43 | |
11746-718 | For 9" to 18" Wide Runway | Black | $80.69 | |
11746-018 | For 9" to 18" Wide Runway | Gold Chem | $92.77 | |
11746-112 | For 4" to 12" Wide Runway | Gray | $74.43 | |
11746-124 | For 9" to 24" Wide Runway | Gray | $87.52 | |
11746-724 | For 9" to 24" Wide Runway | Black | $87.52 | |
11746-E12 | For 4" to 12" Wide Runway | Glacier White | $81.87 | |
11746-E24 | For 9" to 24" Wide Runway | Glacier White | $96.28 | |
11746-E18 | For 9" to 18" Wide Runway | Glacier White | $88.79 | |
11746-024 | For 9" to 24" Wide Runway | Gold Chem | $87.52 |
Product Description
Triangular Support Bracket provides wall support for cable runway. Made of cold-rolled steel. Load rating 400 lb (181.4 kg).