ThinLine II Wall-Mount Cabinet
ThinLine II Wall-Mount Cabinet
12 Options
ThinLine II Wall-Mount Cabinet
Customize Your Product
Width
Height
Color
Explore Sizes & Options
| Add to Cart Add | ||||||
|---|---|---|---|---|---|---|
13050-121 | 26" (660 mm) | 36" (914 mm) 2U | Gray | 5" (127 mm) | $949.26 | |
13050-111 | 26" (660 mm) | 26" (660 mm) 2U | Gray | 5" (127 mm) | $778.58 | |
13050-113 | 26" (660 mm) | 26" (660 mm) 6U | Gray | 12" (305 mm) | $885.26 | |
13050-112 | 26" (660 mm) | 26" (660 mm) 2U | Gray | 8.5" (216 mm) | $831.98 | |
13050-722 | 26" (660 mm) | 36" (914 mm) 4U | Black | 8.5" (216 mm) | $954.84 | |
13050-122 | 26" (660 mm) | 36" (914 mm) 4U | Gray | 8.5" (216 mm) | $1,002.61 | |
13050-713 | 26" (660 mm) | 26" (660 mm) 6U | Black | 12" (305 mm) | $843.06 | |
13050-721 | 26" (660 mm) | 36" (914 mm) 2U | Black | 5" (127 mm) | $904.08 | |
13050-123 | 26" (660 mm) | 36" (914 mm) 6U | Gray | 12" (305 mm) | $1,055.90 | |
13050-711 | 26" (660 mm) | 26" (660 mm) 2U | Black | 5" (127 mm) | $741.49 | |
13050-723 | 26" (660 mm) | 36" (914 mm) 6U | Black | 12" (305 mm) | $1,005.67 | |
13050-712 | 26" (660 mm) | 26" (660 mm) 4U | Black | 8.5" (216 mm) | $792.34 |
Product Description
With its compact size, CPI's ThinLine II Wall-Mount Cabinet maximizes interior space using distinctive equipment mounting rail system. Offered in two heights, three depths and one width, the cabinet can hold a server, switch, horizontal cable manager, patch panel, fiber service loop and fiber-optic patch panel, fiber service loop and fiber-optic patch panel - with room to accommodate additional mounting needs.
Key Features and Benefits
- Streamlined design saves space and increases safety in high-traffic settings such as classrooms and stores.
- Unique rail system maximizes interior space and provides flexibility for mounting your equipment.
- Door features rounded edges and corners and can be mounted to open from either right or left.
- Removable top panel provides direct access to equipment without disturbing other devices.
- Multiple sets of knockouts allow flexibility in cable organization.
- Louvers and optional fan accessory provide ventilation.