Side Panel with Grommets for ZetaFrame Cabinet

Side Panel with Grommets for ZetaFrame Cabinet

Side Panel with Grommets for ZetaFrame Cabinet

Side Panel with Grommets for ZetaFrame Cabinet




Side Panel with Grommets for ZetaFrame Cabinet
40 Options

Side Panel with Grommets for ZetaFrame Cabinet

Side Panel with Grommets for ZetaFrame Cabinet

Side Panel with Grommets for ZetaFrame Cabinet

Side Panel with Grommets for ZetaFrame Cabinet




Customize Your Product
Cabinet Frame Depth
Color
Height RMU
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
39774-767 | 47.2" (1200 mm) | Black | 45U | $692.31 | |
39774-712 | 43.3" (1100 mm) | Black | 42U | $637.31 | |
39774-7AR | 43.3" (1100 mm) | Black | 48U | $704.81 | |
39774-751 | 31.5" (800 mm) | Black | 45U | $578.50 | |
39774-E00 | 31.5" (800 mm) | Glacier White | 42U | $538.34 | |
39774-763 | 43.3" (1100 mm) | Black | 45U | $656.74 | |
39774-708 | 39.4" (1000 mm) | Black | 42U | $567.30 | |
39774-716 | 47.2" (1200 mm) | Black | 42U | $666.26 | |
39774-761 | 41.3" (1050 mm) | Black | 45U | $654.37 | |
39774-7AN | 41.3" (1050 mm) | Black | 48U | $693.08 | |
39774-7AL | 39.4" (1000 mm) | Black | 48U | $655.48 | |
39774-E08 | 39.4" (1000 mm) | Glacier White | 42U | $567.30 | |
39774-710 | 41.3" (1050 mm) | Black | 42U | $601.09 | |
39774-7AW | 47.2" (1200 mm) | Black | 48U | $718.93 | |
39774-7DL | 31.5" (800 mm) | Black | 52U | $679.72 | |
39774-7AC | 31.5" (800 mm) | Black | 48U | $613.18 | |
39774-759 | 39.4" (1000 mm) | Black | 45U | $604.59 | |
39774-700 | 31.5" (800 mm) | Black | 42U | $538.34 | |
39774-7EA | 41.3" (1050 mm) | Black | 52U | $768.18 | |
39774-7EG | 47.2" (1200 mm) | Black | 52U | $789.13 |
Product Description
To optimize cooling performance in your facility, you must isolate conditioned and exhaust air, guide conditioned air to equipment and remove exhaust air from equipment.
Key Features and Benefits
- Includes: Side panel (two halves, solid or with grommets), set of keys
- Two-piece design with top and bottom halves for easier handling
- Tool-less removal, drop-in design with integrated locking spring latch secures the side panel to the cabinet frame
- Features integral bonding, no bonding strap required
- Side Panel with Grommets feature multiple grommet-sealed cable openings, allowing cables to enter the side of the cabinet while containing exhaust air within each cabinet
- Side Panel with Grommets feature (8) cable openings per side, (4) per half-height panel, (1) per corner; Cable opening size without grommet is 4.5”W x 9”D (114 mm x 228 mm), sized for large power plugs
- Grommets are plastic, snap-on and can be cut to pass cables