Side Panel with Grommet Seal Opening
Side Panel with Grommet Seal Opening
 250 Options
Side Panel with Grommet Seal Opening
Customize Your Product
Height
Rail Style
Color
Explore Sizes & Options
| Add to Cart Add | ||||||
|---|---|---|---|---|---|---|
| 39033-C01  | 68.25" (42 mm) | 4-Slide Frame | Black | 32.5" (826 mm) |  $650.37 | |
| 39033-C00  | 68.25" (42 mm) | 4-Slide Frame | Black | 31.5" (800 mm) |  $581.45 | |
| 39033-C03  | 68.25" (42 mm) | 4-Slide Frame | Black | 34.4" (874 mm) |  $673.05 | |
| 39033-C04  | 68.25" (42 mm) | 4-Slide Frame | Black | 35.4" (899 mm) |  $695.47 | |
| 39033-C02  | 68.25" (42 mm) | 4-Slide Frame | Black | 33.5" (851 mm) |  $661.54 | |
| 39033-C06  | 68.25" (42 mm) | 4-Slide Frame | Black | 37.4" (950 mm) |  $709.75 | |
| 39033-C07  | 68.25" (42 mm) | 4-Slide Frame | Black | 38.4" (975 mm) |  $722.70 | |
| 39033-C08  | 68.25" (42 mm) | 4-Slide Frame | Black | 39.4" (1001 mm) |  $669.14 | |
| 39033-C09  | 68.25" (42 mm) | 4-Slide Frame | Black | 40.4" (1026 mm) |  $749.50 | |
| 39033-C12  | 68.25" (42 mm) | 4-Slide Frame | Black | 43.3" (1100 mm) |  $720.05 | |
| 39033-C05  | 68.25" (42 mm) | 4-Slide Frame | Black | 36.4" (925 mm) |  $697.10 | |
| 39033-C13  | 68.25" (42 mm) | 4-Slide Frame | Black | 44.3" (1125 mm) |  $807.14 | |
| 39033-C17  | 70" (43 mm) | 4-Slide Frame | Black | 31.5" (800 mm) |  $711.33 | |
| 39033-C24  | 70" (43 mm) | 4-Slide Frame | Black | 38.4" (975 mm) |  $814.15 | |
| 39033-C18  | 70" (43 mm) | 4-Slide Frame | Black | 32.5" (826 mm) |  $724.69 | |
| 39033-C14  | 68.25" (42 mm) | 4-Slide Frame | Black | 45.3" (1151 mm) |  $822.65 | |
| 39033-C15  | 68.25" (42 mm) | 4-Slide Frame | Black | 46.3" (1176 mm) |  $853.33 | |
| 39033-C16  | 68.25" (42 mm) | 4-Slide Frame | Black | 47.3" (1201 mm) |  $777.29 | |
| 39033-C10  | 68.25" (42 mm) | 4-Slide Frame | Black | 41.3" (1049 mm) |  $763.20 | |
| 39033-C11  | 68.25" (42 mm) | 4-Slide Frame | Black | 42.3" (1074 mm) |  $777.43 | 
Product Description
Side Panel With Grommet Sealed Cable Openings feature multiple grommet sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.
Key Features and Benefits
- Two-piece design with top and bottom halves for easier handling
- Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D(114 mm x 228 mm) without grommet, sized for large power plugs
- Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
- Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
- Integrated grounding tabs to electrically bond the side panel to cabinet frame
- Includes: Side panel (two halves, with grommets), installation hardware, set of keys
- Material: Steel panels, plastic grommets
- Finish: Black or Glacier White; grommets are black