Cart
Loading...
Loading...

Side Panel with Brush Sealed Cable Openings

250 Options
Customize Your Product
Height
Rail Style
Color
Explore Sizes & Options
Filter
Add to Cart Add
39043-C00
68.2453" (42 mm)
4-Slide Frame
Black
31.5" (800 mm)
$633.47
39043-C02
68.2453" (42 mm)
4-Slide Frame
Black
33.5" (851 mm)
$717.57
39043-C07
68.2453" (42 mm)
4-Slide Frame
Black
38.4" (975 mm)
$775.47
39043-C06
68.2453" (42 mm)
4-Slide Frame
Black
37.4" (950 mm)
$763.18
39043-C01
68.2453" (42 mm)
4-Slide Frame
Black
32.5" (826 mm)
$707.03
39043-C05
68.2453" (42 mm)
4-Slide Frame
Black
36.4" (925 mm)
$751.26
39043-C14
68.2453" (42 mm)
4-Slide Frame
Black
45.3" (1151 mm)
$870.08
39043-C15
68.2453" (42 mm)
4-Slide Frame
Black
46.3" (1176 mm)
$899.11
39043-C09
68.2453" (42 mm)
4-Slide Frame
Black
40.4" (1026 mm)
$800.82
39043-C03
68.2453" (42 mm)
4-Slide Frame
Black
34.4" (874 mm)
$728.45
39043-C12
68.2453" (42 mm)
4-Slide Frame
Black
43.3" (1100 mm)
$764.61
39043-C13
68.2453" (42 mm)
4-Slide Frame
Black
44.3" (1125 mm)
$855.39
39043-C18
70" (43 mm)
4-Slide Frame
Black
32.5" (826 mm)
$773.84
39043-C19
70" (43 mm)
4-Slide Frame
Black
33.5" (851 mm)
$786.86
39043-C16
68.2453" (42 mm)
4-Slide Frame
Black
47.3" (1201 mm)
$818.87
39043-C20
70" (43 mm)
4-Slide Frame
Black
34.4" (874 mm)
$800.38
39043-C08
68.2453" (42 mm)
4-Slide Frame
Black
39.4" (1001 mm)
$716.48
39043-C10
68.2453" (42 mm)
4-Slide Frame
Black
41.3" (1049 mm)
$813.82
39043-C04
68.2453" (42 mm)
4-Slide Frame
Black
35.4" (899 mm)
$749.70
39043-C22
70" (43 mm)
4-Slide Frame
Black
36.4" (925 mm)
$828.56
Product Description

Side Panel With Brush Sealed Cable Openings feature multiple brush sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.

Key Features and Benefits
  • Two-piece design with top and bottom halves for easier handling
  • Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D (114 mm x 228 mm) without cover, sized for large power plugs
  • Brush cover over cable openings protects cables as they pass through the side panel and provides a 3.9”W x 8.8”D (99 mm x 223 mm)  ass through area for cables
  • Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
  • Integrated grounding tabs to electrically bond the side panel to cabinet frame
  • Includes: Side panel (two halves, with brushes), installation hardware, set of keys
  • Material: Steel panels; brushes are plastic, Finish: Black or Glacier White; brushes are black