Raised Floor Grommet

Raised Floor Grommet


Raised Floor Grommet
2 Options

Raised Floor Grommet

Raised Floor Grommet


Customize Your Product
Type
Color
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
13671-001 | Rectangular Raised Floor Grommet | Black | $76.52 | ||
13671-002 | Rectangular Raised Floor Grommet | Black | $648.25 |
Product Description
Chatsworth Products (CPI) Raised Floor Grommet is designed to seal new or existing cable penetrations in data center raised floor environments. The split two-piece design allows for installation along the edge of a raised floor tile. This approach does not “capture” cables and allows for quick tile removal without disrupting your network.
Durable nylon brushes provide a seal around cables to reduce bypass airflow. The rectangular grommet includes a dual-layer of brush and integrated EPDM flexible membrane that provides a superior level of sealing effectiveness.
Key Features and Benefits
- Split design allows easy addition around existing cables. Add cable openings to the edge of floor tiles for easy addition or removal of cables
- Rectangular Raised Floor Grommet features EPDM membrane between two layers of nylon brushes that forms a superior seal around cable bundles
- Durable sealing materials will not break, tear or deform from repeated use
- Available as singles or in carton of 10