Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet
Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet
2 Options
Intelligent Fan Kit For ThinLine II Wall-Mount Cabinet
Customize Your Product
Cabinet Style
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
13051-001 | For use with 4U/6U Cabinet | $189.96 | |
13051-002 | For use with 2U Cabinet | $182.95 |
Product Description
The ThinLine II Intelligent Fan Kit uses a solid state temperature control to vary fan speed from an ultra quiet low speed to low air temperature through increasingly higher speeds as temperature rises.
Key Features and Benefits
- 13051-001 Intelligent Fan Specifications
- Minimum Fan Speed (air temp 77° or less)
- 65 CFM (Free Air)
- 34dB (Noise Level)
- Maximum Fan Speed (air temp 104° or greater)
- 120 CFM (Free Air)
- 51 dB (Noise Level)
- 13051-002 Intelligent Fan Specifications
- Minimum Fan Speed (air temp 77° or less)
- 36 CFM (Free Air)
- 28 dB (Noise Level)
- Maximum Fan Speed (air temp 113° or greater)
- 49 CFM (Free Air)
- 33 dB (Noise Level)