Shopping List
Loading...
Loading...

Bottom Panel for GF-Series GlobalFrame Gen 2 Cabinet

8 Options
Customize Your Product
Width
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
39080-C00
View Details
23.622" (600 mm)
Black
$283.90
39080-E00
View Details
23.622" (600 mm)
Glacier White
$298.11
39080-C02
View Details
31.4961" (800 mm)
Black
$310.93
39080-C01
View Details
27.5591" (700 mm)
Black
$297.42
39080-E01
View Details
27.5591" (700 mm)
Glacier White
$312.29
39080-C03
View Details
29.5" (749.3 mm)
Black
$297.42
39080-E03
View Details
29.5" (709.93 mm)
Glacier White
$312.29
39080-E02
View Details
31.4961" (800 mm)
Glacier White
$326.47
Product Description

Bottom Panel seals the bottom of the Bottom Panel for GF-Series GlobalFrame Gen 2 Cabinets to contain and control airflow in cabinets that are elevated on casters or leveling feet.

Key Features and Benefits
  • Solid panel with two brush sealed cable openings
  • Two-piece design for easy installation, adjusts in depth to fit cabinet
  • Two cable openings, in back corners, are 4.5”W x 9”D (114 mm x 228 mm) without cover, sized for large power plugs
  • Brush covers over cable openings, protects cables as they pass through bottom panel, provides a 3.9”W x 8.8”D (99 mm x 223 mm) pass through area for cables
  • Brush cover is two halves that snap together around cables and forms a seal
  • Used in combination with Air Dam and Vertical Exhaust Duct
  • Includes: Bottom panel with brush covers, installation brackets and hardware
  • Material: Steel bottom panel; brushes are plastic
  • Finish: Black or Glacier White; brushes are black
  • Select part number to match the width and color of the cabinet
  • Fits cabinet frames that are 39.4”D (1000 mm) and deeper