Cart
Loading...
Loading...

Bay Seal Kit

11 Options
Customize Your Product
Height
Explore Sizes & Options
Filter
Add to Cart Add
39137-700
77.37" (135 mm)
$139.42
39137-701
79.12" (135 mm)
$154.28
39137-702
80.87" (135 mm)
$155.19
39137-703
82.62" (135 mm)
$141.92
39137-704
84.37" (135 mm)
$157.00
39137-708
91.37" (135 mm)
$160.65
39137-705
86.12" (135 mm)
$157.91
39137-706
87.87" (135 mm)
$144.36
39137-709
93.12" (135 mm)
$161.57
39137-707
89.62" (135 mm)
$159.75
39137-710
94.87" (135 mm)
$146.88
Product Description

Bay Seal Kit is only used with 23.6”W (600 mm) GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets when the cabinets are bayed to align with 24”W (610 mm) floor tiles. The bay seal kit fills the small gaps left between cabinets.

Key Features and Benefits
  • Flexible plastic insert that blocks airflow between cabinets
  • Includes: side baffles, cut to length
  • Material: Plastic
  • Finish: Black only
  • Select part number to match the usable height of the cabinet