Shopping List
Loading...
Loading...

Air Dam Kit for Z4-Series SeismicFrame

8 Options
Customize Your Product
Width
Height
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
14435-C01
View Details
21.31" (542 mm)
82.8" (2103.12 mm)
Black
$353.75
14435-C02
View Details
29.18" (741.172 mm)
77.56" (1970.024 mm)
Black
$369.67
14435-C03
View Details
29.18" (741.172 mm)
82.8" (2103.12 mm)
Black
$385.61
14435-E00
View Details
21.31" (542 mm)
77.56" (1970.024 mm)
Glacier White
$354.67
14435-E01
View Details
21.31" (542 mm)
82.8" (2103.12 mm)
Glacier White
$371.45
14435-E02
View Details
29.18" (741.172 mm)
77.56" (1970.024 mm)
Glacier White
$388.09
14435-C00
View Details
21.31" (542 mm)
77.56" (1970.024 mm)
Black
$337.81
14435-E03
View Details
29.18" (741.172 mm)
82.8" (2103.12 mm)
Glacier White
$404.86
Product Description

Air Dam blocks airflow around the sides and top of the equipment mounting space in Z4-Series SeismicFrame® Cabinets, so cold air passes through equipment, and hot air does not recirculate around equipment.

Key Features and Benefits
  • Attaches to and adjusts with mounting rails
  • Requires a minimum rail setback of 2.3" (58 mm) from the front of the cabinet frame
  • Flexible seal against top and side panels
  • Includes: top, bottom, and side baffles; installation hardware
  • Material: Steel baffles, plastic seals
  • Finish: Black or Glacier White, seals are Black