Cart
Loading...
Loading...

Air Dam

138 Options
Customize Your Product
Width
Rail Style
Explore Sizes & Options
Filter
Add to Cart Add
39085-C10
23.6" (600 mm)
6-Slide Frame
Black
$313.97
39085-C02
23.6" (600 mm)
6-Slide Frame
Black
$307.80
39085-C00
23.6" (600 mm)
6-Slide Frame
Black
$271.25
39085-C06
23.6" (600 mm)
6-Slide Frame
Black
$296.91
39085-C03
23.6" (600 mm)
6-Slide Frame
Black
$284.09
39085-C07
23.6" (600 mm)
6-Slide Frame
Black
$331.30
39085-C05
23.6" (600 mm)
6-Slide Frame
Black
$321.90
39085-C01
23.6" (600 mm)
6-Slide Frame
Black
$303.08
39085-C08
23.6" (600 mm)
6-Slide Frame
Black
$335.97
39085-C17
27.6" (700 mm)
6-Slide Frame
Black
$309.64
39085-C18
27.6" (700 mm)
6-Slide Frame
Black
$345.29
39085-C11
27.6" (700 mm)
6-Slide Frame
Black
$284.07
39085-C12
27.6" (700 mm)
6-Slide Frame
Black
$317.15
39085-C13
27.6" (700 mm)
6-Slide Frame
Black
$321.84
39085-C22
31.5" (800 mm)
6-Slide Frame
Black
$296.85
39085-C15
27.6" (700 mm)
6-Slide Frame
Black
$331.23
39085-C14
27.6" (700 mm)
6-Slide Frame
Black
$296.85
39085-C16
27.6" (700 mm)
6-Slide Frame
Black
$335.89
39085-C23
31.5" (800 mm)
6-Slide Frame
Black
$331.23
39085-C09
23.6" (600 mm)
6-Slide Frame
Black
$340.68
Product Description

Air Dam blocks airflow around the sides and top of the equipment mounting space, so cold air passes through equipment and hot air does not recirculate around equipment in the GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets.

Key Features and Benefits
  • Attaches to and adjusts with mounting rails
  • Requires a minimum rail setback of 1.3” (33 mm) from the front of the cabinet frame; maximum rail setback is 9.8” (248 mm) without Bottom Panel
  • Flexible seal against top and side panels
  • Includes: top, bottom and side baffles, installation hardware
  • Material: Steel baffles, plastic seals
  • Finish: Black or Glacier White; seals are black
  • Select part number to match the frame