Low Profile Fixed Shelf
Low Profile Fixed Shelf

Low Profile Fixed Shelf
8 Options

Low Profile Fixed Shelf
Low Profile Fixed Shelf

Customize Your Product
Width
Type
Color
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
12610-719 | 19" (483 mm) | Low Profile Fixed Shelf; Vented , UL Listed | Black | $190.30 | |
12610-119 | 19" (483 mm) | Low Profile Fixed Shelf; Vented , UL Listed | Gray | $199.82 | |
12573-119 | 19" (483 mm) | Low Profile Fixed Shelf; Non-Vented, UL Listed | Gray | $160.08 | |
12573-723 | 23" (584 mm) | Low Profile Fixed Shelf; Non-Vented, UL Listed | Black | $147.88 | |
12573-719 | 19" (483 mm) | Low Profile Fixed Shelf; Non-Vented, UL Listed | Black | $158.19 | |
12610-123 | 23" (584 mm) | Low Profile Fixed Shelf; Vented , UL Listed | Gray | $185.18 | |
12573-123 | 23" (584 mm) | Low Profile Fixed Shelf; Non-Vented, UL Listed | Gray | $149.76 | |
12610-723 | 23" (584 mm) | Low Profile Fixed Shelf; Vented , UL Listed | Black | $176.39 |
Product Description
Shelf provides a space-saving and money-saving alternative for storing non-rack mounted equipment without sacrificing CPI Style. This unique telescoping design delivers between 20" and 36" of continuous support for up to 100 pounds of equipment in less than 1 RMU of rack-mount space!
Key Features and Benefits
- Shelf bracket provides front and rear support, attaching with single screw to mounting rails
- Available in 19” & 23” EIA widths, providing 17.5” & 21.5” surface space respectively
- Made of 16-gauge cold rolled steel, finished with semi gloss polyester-hybrid powder coat paint
- Available in solid and vented
- 19”W versions are UL Listed 60950 (File E227626)