Cart
Loading...
Loading...

Double Perforated Metal Rear Door for ZetaFrame Cabinet

32 Options
Customize Your Product
Cabinet Width
Color
Height RMU
Explore Sizes & Options
Filter
Add to Cart Add
39861-714
27.6"W (700 mm)
Black
45U
$1,076.41
39861-706
23.6"W (600 mm)
Black
48U
$1,045.18
39861-711
27.6"W (700 mm)
Black
42U
$1,047.70
39861-717
27.6"W (700 mm)
Black
48U
$1,113.62
39861-700
23.6"W (600 mm)
Black
42U
$987.34
39861-728
31.5"W (800 mm)
Black
48U
$1,195.83
39861-732
31.5"W (800 mm)
Black
52U
$1,254.70
39861-733
29.5"W (750 mm)
Black
42U
$1,095.98
39861-703
23.6"W (600 mm)
Black
45U
$1,017.13
39861-710
23.6"W (600 mm)
Black
52U
$1,115.04
39861-E03
23.6"W (600 mm)
Glacier White
45U
$1,017.13
39861-722
31.5"W (800 mm)
Black
42U
$1,132.18
39861-E21
27.6"W (700 mm)
Glacier White
52U
$1,173.22
39861-E00
23.6"W (600 mm)
Glacier White
42U
$952.07
39861-E14
27.6"W (700 mm)
Glacier White
45U
$1,076.41
39861-E10
23.6"W (600 mm)
Glacier White
52U
$1,115.04
39861-736
29.5"W (750 mm)
Black
45U
$1,123.84
39861-721
27.6"W (700 mm)
Black
52U
$1,173.22
39861-725
31.5"W (800 mm)
Black
45U
$1,159.38
39861-E06
23.6"W (600 mm)
Glacier White
48U
$1,045.18
Product Description

Double Perforated Metal Rear Door for ZetaFrame® Cabinet

Key Features and Benefits
  • 78% perforation provides maximum airflow compatible with Vertical Exhaust Duct
  • Opens to 180° when bayed or not bayed
  • Features integral bonding, no additional ground straps required
  • Uses 3-Point Latch Kit (ordered separately)
  • Includes door, hinges, standard swing handle and keyed lock.
  • Material: Steel