Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet
Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet
8 Options
Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet
Customize Your Product
Height
Color
Explore Sizes & Options
Product No. | Add to List Add | ||||
---|---|---|---|---|---|
14480-C01 View Details | 75.98" (1929.892 mm) | Black | $137.12 | ||
14480-E00 View Details | 70.73" (1796.542 mm) | Glacier White | $111.59 | ||
14480-C00 View Details | 70.73" (1796.542 mm) | Black | $106.30 | ||
14481-C01 View Details | 75.98" (1929.892 mm) | Black | $143.99 | ||
14480-E01 View Details | 75.98" (1929.892 mm) | Glacier White | $143.99 | ||
14481-E00 View Details | 70.73" (1796.542 mm) | Glacier White | $117.18 | ||
14481-C00 View Details | 70.73" (1796.542 mm) | Black | $111.59 | ||
14481-E01 View Details | 75.98" (1929.892 mm) | Glacier White | $151.18 |
Product Description
Full Height PDU Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cords to the bracket. For use with Z4-Series SeismicFrame® Cabinets.
Key Features and Benefits
- Attaches to the frame in a fixed location, independent of the equipment mounting rails
- Available in two widths
- Dual bracket is 4.8"W (121 mm) and supports two PDUs up to 2.2"W (51 mm) side-by-side
- Wide bracket is 5.8"W (147 mm) and supports two PDUs up to 2.7"W (69 mm) side-by-side
- Wide bracket is required to mount two 6-breaker eConnect PDUs (series P/N PX-3XXXX) will only fit in 43U cabinet
- Tool-less mounting on 28" (71 mm), 61.25" (1556 mm) or 64.75" (1645 mm) centers
- Material: Steel
- Finish: Black or Glacier White