Cart
Loading...
Loading...

Vertical Lashing Bracket for CUBE-iT Cabinet

10 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Filter
Add to Cart Add
40971-E24
23" (584.2 mm)
Glacier White
$74.60
40971-736
35" (889 mm)
Black
$79.15
40971-724
23" (584.2 mm)
Black
$67.83
40971-E48
47" (1193.8 mm)
Glacier White
$102.59
40971-E36
35" (889 mm)
Glacier White
$87.04
40971-748
47" (1193.8 mm)
Black
$93.25
40971-772
72.3" (1836 mm)
Black
$123.91
40971-760
60" (1524 mm)
Black
$99.91
40971-E60
60" (1524 mm)
Glacier White
$126.72
40971-E72
72.3" (1836 mm)
Glacier White
$150.92
Product Description

Vertical Lashing Bracket for CUBE-iT Cabinets provides multiple point for premise cables.

Key Features and Benefits
  • Attaches to center chassis with included hardware
  • Adjustable front-to-rear