Ring Cable Manager
Ring Cable Manager
132 Options
Ring Cable Manager
Customize Your Product
Width
Rail Style
Explore Sizes & Options
| Add to Cart Add | ||||||
|---|---|---|---|---|---|---|
39087-C01 | 1.6" (41 mm) | 6-Slide Frame | Black | $184.43 | ||
39087-C08 | 1.6" (41 mm) | 6-Slide Frame | Black | $193.19 | ||
39087-C00 | 1.6" (41 mm) | 6-Slide Frame | Black | $164.99 | ||
39087-C09 | 1.6" (41 mm) | 6-Slide Frame | Black | $196.15 | ||
39087-C04 | 1.6" (41 mm) | 6-Slide Frame | Black | $187.37 | ||
39087-C06 | 1.6" (41 mm) | 6-Slide Frame | Black | $172.98 | ||
39087-C05 | 1.6" (41 mm) | 6-Slide Frame | Black | $190.26 | ||
39087-E05 | 1.6" (41 mm) | 6-Slide Frame | Glacier White | $190.26 | ||
39087-E06 | 1.6" (41 mm) | 6-Slide Frame | Glacier White | $172.98 | ||
39087-C10 | 1.6" (41 mm) | 6-Slide Frame | Black | $178.30 | ||
39087-C02 | 1.6" (41 mm) | 6-Slide Frame | Black | $184.43 | ||
39087-C07 | 1.6" (41 mm) | 6-Slide Frame | Black | $193.19 | ||
39087-C03 | 1.6" (41 mm) | 6-Slide Frame | Black | $170.32 | ||
39087-E02 | 1.6" (41 mm) | 6-Slide Frame | Glacier White | $184.43 | ||
39088-C02 | 3.5" (89 mm) | 6-Slide Frame | Black | $231.30 | ||
39087-E07 | 1.6" (41 mm) | 6-Slide Frame | Glacier White | $193.19 | ||
39087-E00 | 1.6" (41 mm) | 6-Slide Frame | Glacier White | $164.99 | ||
39087-E01 | 1.6" (41 mm) | 6-Slide Frame | Glacier White | $184.43 | ||
39088-C00 | 3.5" (89 mm) | 6-Slide Frame | Black | $207.60 | ||
39088-C04 | 3.5" (89 mm) | 6-Slide Frame | Black | $234.23 |
Product Description
Ring Cable Manager is independent of the cabinet equipment mounting rails creating a separate vertical pathway for cables and includes plastic cable rings to organize cables. For use with GF-Series GlobalFrame® Gen 2, N-Series TeraFrame® Gen 3 and F-Series TeraFrame® Gen 3 Cabinets.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Rings have an opening on the front for easy addition or removal of cables
- Includes: brackets, rings, installation hardware
- Material: Steel brackets, plastic rings
- Finish: Black or Glacier White; rings are black