Front-to-Rear Cable Manager
Front-to-Rear Cable Manager
2 Options
Front-to-Rear Cable Manager
Customize Your Product
Color
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
39077-E00 | Glacier White | $117.11 | |
39077-C00 | Black | $143.72 |
Product Description
Front-to-Rear Cable Manager attaches to the back of equipment mounting rails creating a front-to-rear pathway between the front and rear mounting rails for cables. For use with GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets.
Key Features and Benefits
- For use on 27.6”W (700 mm) and 31.5”W (800 mm) cabinets
- Mounting locations behind cable openings on each rail
- Attaches to mounting rails and extends to match depth
- Creates a 2.5”W (64 mm) x 3”D (78 mm) front-to-rear pathway for cables
- Includes: cable manager, installation hardware
- Material: Steel panels, Finish: Black or Glacier White