Cable Lashing Panel for ZetaFrame Cabinet

Cable Lashing Panel for ZetaFrame Cabinet


Cable Lashing Panel for ZetaFrame Cabinet
24 Options

Cable Lashing Panel for ZetaFrame Cabinet

Cable Lashing Panel for ZetaFrame Cabinet


Customize Your Product
Color
Height RMU
Explore Sizes & Options
Add to Cart Add | |||||
---|---|---|---|---|---|
38634-700 | Black | 42U | $97.79 | ||
38634-703 | Black | 45U | $100.77 | ||
38634-710 | Black | 52U | $115.25 | ||
38634-E00 | Glacier White | 42U | $97.79 | ||
38634-E06 | Glacier White | 48U | $106.92 | ||
38635-700 | Black | 42U | $129.17 | ||
38634-E10 | Glacier White | 52U | $115.25 | ||
38634-706 | Black | 48U | $106.92 | ||
38634-E03 | Glacier White | 45U | $100.77 | ||
38636-700 | Black | 42U | $184.69 | ||
38635-E10 | Glacier White | 52U | $150.17 | ||
38636-E00 | Glacier White | 42U | $184.69 | ||
38635-E00 | Glacier White | 42U | $129.17 | ||
38635-E06 | Glacier White | 48U | $137.46 | ||
38635-710 | Black | 52U | $150.17 | ||
38636-706 | Black | 48U | $200.88 | ||
38635-E03 | Glacier White | 45U | $131.59 | ||
38635-703 | Black | 45U | $131.59 | ||
38635-706 | Black | 48U | $137.46 | ||
38636-710 | Black | 52U | $217.66 |
Product Description
Creates simple, vertical pathways for small cable bundles
Key Features and Benefits
- Creates simple, vertical pathways for small cable bundles
- Attaches to cabinet frame, adjusts in depth independent of the mounting rails; Can be installed adjacent to Vertical Cable Manager
- Includes: Brackets, Cable Bundle Swivels and installation hardware
- Available in 3 widths: 2-3/4 "W (70 mm), 4.5"W (115 mm) and 7"W (178 mm)
- 2-3/4"W (70 mm) includes (6) Cable Bundle Swivels, 4.5"W (115 mm) and 7"W (178 mm) include (12) Cable Bundle Swivels
- Patented Cable Bundle Swivels provide quick attachment, removal and adjustment of cable bundles
- Select part number per cabinet height and color
- Material: Steel; Cable Bundle Swivels are plastic
- Finish: Black or Glacier White; Cable Bundle Swivels are blue