Cart
Loading...
Loading...

Cable Lashing Manager

44 Options
Customize Your Product
Width
Height RMU
Color
Explore Sizes & Options
Filter
Add to Cart Add
39380-C09
5.1" (130 mm)
51U
Black
$183.40
39380-C02
5.1" (130 mm)
44U
Black
$154.41
39380-C06
5.1" (130 mm)
48U
Black
$170.95
39380-C00
5.1" (130 mm)
42U
Black
$146.08
39380-C01
5.1" (130 mm)
43U
Black
$150.25
39380-C10
5.1" (130 mm)
52U
Black
$187.53
39380-C04
5.1" (130 mm)
46U
Black
$162.64
39380-C03
5.1" (130 mm)
45U
Black
$158.51
39380-E02
5.1" (130 mm)
44U
Glacier White
$154.41
39380-C05
5.1" (130 mm)
47U
Black
$171.67
39380-E06
5.1" (130 mm)
48U
Glacier White
$170.95
39380-C08
5.1" (130 mm)
50U
Black
$179.25
39380-C07
5.1" (130 mm)
49U
Black
$175.12
39380-E10
5.1" (130 mm)
52U
Glacier White
$187.53
39380-E00
5.1" (130 mm)
42U
Glacier White
$146.08
39380-E01
5.1" (130 mm)
43U
Glacier White
$150.25
39380-E05
5.1" (130 mm)
47U
Glacier White
$166.80
39380-E07
5.1" (130 mm)
49U
Glacier White
$175.12
39380-E09
5.1" (130 mm)
51U
Glacier White
$183.40
39381-C00
9.8" (249 mm)
42U
Black
$195.23
Product Description

Cable Lashing Manager creates a simple vertical pathway for multiple cable bundles and has multiple attachment points for securing cables using CPI Saf-T-Grip® Straps or zip ties in N-Series TeraFrame Gen 3 Network Cabinets. Use to support network cables along the sides of the cabinet.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the equipment mounting rails
  • Two sizes: Slim and Wide
  • Slim manager is 5”W (130 mm) and has three vertical columns of attachment points for 1.5” (38 mm) diameter cable bundles, 5 in² (3200 mm²) cable fill area
  • Wide manager is 9.8”W (250 mm) and has five vertical columns of attachment points for 1.5” (38 mm) diameter cable bundles, 9.8 in² (6320 mm²) cable fill area
  • Includes: Bracket and installation hardware, order Saf-T-Grips or cable ties separately
  • Material: Steel
  • Finish: Black or Glacier White
  • Select part number to match usable height and color of the cabinet