Shopping List
Loading...
Loading...

Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets

4 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
14465-C01
View Details
72.95" (1852.93 mm)
Black
$118.17
14465-E01
View Details
72.95" (1852.93 mm)
Glacier White
$124.05
14465-C00
View Details
67.7" (1719.58 mm)
Black
$105.91
14465-E00
View Details
67.7" (1719.58 mm)
Glacier White
$111.20
Product Description

Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cable and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cables to the bracket. For use with Z4-Series SeismicFrame® Cabinets.

Key Features and Benefits
  • Attaches to the frame in a fixed location, independent of the equipment mounting rails
  • Use multiple to increase capacity
  • Bracket is 1.6"W (41 mm)
  • Includes:brackets, installation hardware; order Saf-T-Grips or cable ties separately
  • Finish: Black or Glacier White