Cart
Loading...
Loading...

Cable Lashing Bracket

44 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Filter
Add to Cart Add
39124-C02
35.4098" (899.41 mm)
Black
$94.44
39124-C09
41.5348" (1054.985 mm)
Black
$97.48
39124-C06
38.9098" (988.31 mm)
Black
$87.43
39124-C08
40.6598" (1032.76 mm)
Black
$97.02
39124-C03
36.2848" (921.635 mm)
Black
$94.84
39124-E04
37.1598" (943.86 mm)
Glacier White
$95.29
39124-E05
38.0348" (966.085 mm)
Glacier White
$95.71
39124-C00
33.6598" (854.96 mm)
Black
$85.02
39124-C05
38.0348" (966.085 mm)
Black
$95.71
39124-E02
35.4098" (899.41 mm)
Glacier White
$94.44
39124-E03
36.2848" (921.635 mm)
Glacier White
$94.84
39131-C00
69.9701" (1777.24 mm)
Black
$85.02
39124-E06
38.9098" (988.31 mm)
Glacier White
$87.43
39124-C04
37.1598" (943.86 mm)
Black
$95.29
39124-E01
34.5348" (877.185 mm)
Glacier White
$93.98
39124-E09
41.5348" (1054.985 mm)
Glacier White
$97.48
39124-E10
42.4098" (1077.21 mm)
Glacier White
$88.62
39124-E08
40.6598" (1032.76 mm)
Glacier White
$97.02
39131-C07
82.2201" (2088.39 mm)
Black
$96.59
39124-E07
39.7848" (1010.535 mm)
Glacier White
$96.59
Product Description

Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cables to the bracket. For use with GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Bracket is 1.6”W (41 mm)
  • Includes: brackets, installation hardware, order Saf-T-Grips or cable ties separately
  • Material: Steel; Finish: Black or Glacier White
  • Select part number to match the frame style, usable height and color of the cabinet