Cart
Loading...
Loading...

Universal Cabinet Light

2 Options
Customize Your Product
Width
Explore Sizes & Options
Filter
Add to Cart Add
13393-719
19" (483 mm)
$204.57
13393-723
23" (584 mm)
$204.57
Product Description

The Universal Cabinet Light fits any 19" or 23" EIA rack or cabinet. The 5 Watt LED Light Kit can be mounted in various orientations to direct additional illumination where it is most needed.

Key Features and Benefits
  • Only 1U; 12"L (305 mm)
  • Provides 5 Watts of LED light from 120 VAC
  • On/Off switch and 5' (1.5 m) cord
  • Easy installation to any 19" (483 mm) or 23" (584 mm) EIA rack or cabinet
  • Black bracket