BICSI & ANSI/TIA Secondary Bonding Busbars

BICSI & ANSI/TIA Secondary Bonding Busbars

BICSI & ANSI/TIA Secondary Bonding Busbars



BICSI & ANSI/TIA Secondary Bonding Busbars
2 Options

BICSI & ANSI/TIA Secondary Bonding Busbars

BICSI & ANSI/TIA Secondary Bonding Busbars

BICSI & ANSI/TIA Secondary Bonding Busbars



Customize Your Product
Explore Sizes & Options
Product No. | Add to List Add | ||
---|---|---|---|
13622-010 | $157.71 | ||
13622-012 | $173.23 |
Product Description
Secondary Bonding Busbar (SBB) provides a central bond attachment point for ICT systems located in the data room.
Hole patterns on Busbars accommodate two-hole lugs per the recommendation of ANSI/BICSI N3-20 and ANSI/TIA-607 standards. Insulators electrically isolate Busbars from the wall or other mounting surfaces, thereby controlling the current path.
Key Features and Benefits
- Mounting brackets are manufactured from high-quality 300 series stainless steel with 3/8” (9.53 mm) diameter mounting holes spaced 5.75” (146.1 mm) apart
- Busbars mount on the wall, floor or ceiling
- Ships preassembled
- Sold individually
- UL Listed, File E236184, Category KDER (US), KDER7 (Canada)
- Busbar assemblies with lug kits also available
- Other configurations available on request